IESNA:LM-63-2002
[TEST]P1203708
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2D-727-U-SLL-HSS
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 147.6 WATTS, 1.234 AMPS
[_THDi]3.108
[_PF]0.999
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]14403
TILT=NONE
52 -1 1 37 41 1 1 1 0.5 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
1994.4 2234.5 2497.4 2758.4 2974.7 3117.5 3189 3219.7 3248.5 3288.2
3342.8 3408.3 3493.6 3579.9 3673.2 3800.2 3982.8 4248.7 4641.6 5186.3
5909.6 6864.2 8165.9 9781.3 10823.1 10571.1 9798.1 8734.5 7586.5 6497
5382.8 4153.4 2842.7 1670.9 677.7 170.7 0
1994.4 2251.3 2537.1 2834.8 3070.9 3225.7 3302.1 3324.9 3336.8 3342.8
3357.7 3377.5 3403.3 3414.2 3448.9 3526.3 3662.3 3878.6 4228.8 4743.8
5437.3 6404.8 7860.3 9999.6 12844.2 13749.1 13018.9 12152.7 11194.2 10196
8723.6 6816.5 4750.7 2892.3 1142 365.1 0
1994.4 2289 2626.4 2970.7 3255.5 3428.1 3477.7 3447 3373.5 3267.4
3150.3 3038.2 2927 2823.8 2773.2 2833.8 3097.7 3566 4132.6 4663.4
5166.5 5752.9 6554.6 7710.5 9924.1 12575.3 12034.6 10749.7 9906.3 9328.8
8506.3 7316.6 5716.2 3978.8 1555.8 256 0
1994.4 2308.9 2718.7 3093.7 3393.4 3539.2 3536.3 3410.2 3210.8 3000.5
2801 2634.3 2505.3 2429.9 2504.4 2874.5 3504.5 4274.5 5087.1 5943.4
6880 7772 8623.4 9610.6 11070.2 12933.5 13295.7 12335.2 11257.7 10153.3
8841.6 7080.5 4994.8 2418 946.6 106.2 0
1994.4 2339.6 2738.5 3133.4 3439 3585.9 3523.4 3301.1 3020.3 2795.1
2594.6 2434.9 2320.8 2295 2510.3 3080.8 3928.2 4992.8 6305.5 7901
9650.3 11449.2 13247.1 14863.4 16700 18388.7 18816.4 18043.5 16570 14604.4
12019.7 8460.6 5490.9 3036.2 1464.5 169.7 0
1994.4 2341.6 2743.5 3133.4 3429.1 3560.1 3496.6 3280.3 3001.5 2751.4
2551 2394.2 2291 2305.9 2605.6 3278.3 4248.7 5520.7 7137 8976.6
10851.9 12687.5 14534 16437.1 18589.2 20153.9 20242.2 19007.9 16856.8 14011.1
11036.4 8197.7 5357 3116.6 1235.3 155.8 0
1994.4 2341.6 2733.6 3109.6 3380.5 3504.5 3489.6 3349.7 3134.4 2898.3
2687.9 2531.1 2423 2414.1 2650.2 3241.6 4108.8 5145.6 6357.1 7700.6
9043.1 10391.5 11687.3 12989.1 14773.1 16521.4 16988.7 16118.6 14639.2 12713.3
10563.1 8187.8 6166.6 3672.2 1394.1 123 0
1994.4 2314.8 2680 3022.3 3270.3 3397.3 3438 3415.2 3320.9 3179.1
3021.3 2869.5 2738.5 2668.1 2733.6 3054 3636.5 4387.6 5188.3 5930.5
6646.9 7275.9 7869.3 8698.8 10276.4 11861 11656.6 10311.1 9068.9 7970.5
6599.2 4959.1 3326.9 1618.3 454.4 55.6 0
1994.4 2313.8 2640.3 2940.9 3158.2 3279.3 3348.7 3393.4 3416.2 3423.1
3411.2 3377.5 3335.8 3290.2 3283.2 3363.6 3609.7 4040.3 4643.6 5330.2
6117 7093.4 8383.2 10058.1 11818.3 12149.7 10306.2 7964.5 5858 4265.5
3347.7 2445.8 1774.1 1043.8 290.7 11.9 0
1994.4 2259.3 2534.1 2787.1 2971.7 3082.8 3165.2 3236.6 3303.1 3387.4
3478.7 3570 3686.1 3797.2 3948 4173.3 4497.7 4961.1 5662.6 6619.1
7787.9 9144.3 10755.6 12557.5 13203.4 12251.9 10002.5 7506.1 5069.2 3656.3
2645.2 1765.2 1062.7 245.1 6 0 0
1994.4 2253.3 2511.3 2729.6 2896.3 2997.5 3071.9 3149.3 3222.7 3307.1
3410.2 3521.4 3659.3 3810.1 3998.6 4267.5 4638.6 5140.7 5803.5 6651.8
7750.2 9066.9 10287.3 10995.7 10860.8 9821 7894.1 5727.1 3675.2 2612.5
1802.9 1130.1 629.1 136.9 0 0 0
1994.4 2214.6 2448.8 2639.3 2781.2 2874.5 2938.9 3009.4 3083.8 3160.2
3256.5 3371.6 3505.5 3654.3 3832.9 4067.1 4381.6 4797.4 5329.2 6068.4
7031.8 7956.6 8410 8254.2 7707.5 6790.7 5346.1 3617.6 1953.7 1153.9
636 284.8 110.1 13.9 0 0 0
1994.4 2191.8 2373.4 2506.3 2606.6 2667.1 2709.7 2765.3 2813.9 2860.6
2926 3013.4 3116.6 3215.8 3321.9 3451.9 3604.7 3788.3 4013.5 4238.7
4307.2 4081 3508.5 2836.7 2088.6 1449.6 1024 739.2 518.9 373.1
252 150.8 84.3 37.7 6.9 0 0
1994.4 2135.2 2270.2 2369.4 2427 2456.7 2477.6 2486.5 2480.5 2457.7
2424 2406.1 2386.3 2338.7 2234.5 2085.6 1930.9 1783 1656 1569.7
1526 1486.3 1431.8 1339.5 1269 1214.5 1045.8 847.4 559.6 391.9
279.8 194.5 129 55.6 7.9 0 0
1994.4 2078.7 2175.9 2249.4 2289 2299 2276.1 2214.6 2115.4 1986.4
1847.5 1735.4 1662 1617.3 1581.6 1529 1453.6 1381.2 1324.6 1294.8
1294.8 1302.8 1304.8 1296.8 1238.3 1109.3 972.4 881.1 742.2 596.3
432.6 283.8 154.8 60.5 4 0 0
1994.4 2033.1 2079.7 2133.3 2172 2168 2115.4 2013.2 1889.2 1773.1
1676.8 1608.4 1568.7 1538.9 1504.2 1450.6 1375.2 1283.9 1194.6 1124.2
1086.5 1091.4 1122.2 1143 1135.1 1100.4 1025 902.9 767 639
518.9 407.8 296.7 172.6 74.4 0 0
1994.4 1971.5 1986.4 2024.1 2065.8 2085.6 2054.9 1987.4 1912 1844.5
1776.1 1698.7 1618.3 1539.9 1463.5 1383.1 1294.8 1201.6 1113.3 1040.8
976.3 921.8 875.1 845.4 836.4 833.5 817.6 781.9 720.3 634
489.2 335.4 185.5 98.2 35.7 0 0
1994.4 1930.9 1894.1 1902.1 1962.6 2040 2100.5 2105.5 2062.8 1995.3
1917 1823.7 1715.5 1601.4 1493.3 1390.1 1291.9 1196.6 1111.3 1044.8
996.2 964.4 938.6 906.9 858.3 781.9 702.5 644.9 593.3 535.8
460.4 356.2 229.2 133 43.7 0 0
1994.4 1882.2 1796.9 1784 1843.5 1993.4 2154.1 2229.5 2206.7 2121.4
2019.2 1915 1804.8 1682.8 1560.8 1441.7 1329.6 1226.4 1136.1 1066.6
1014 977.3 962.4 952.5 930.7 883.1 825.5 760 693.6 616.2
521.9 406.8 299.6 188.5 61.5 0 0
1994.4 1835.6 1707.6 1644.1 1674.9 1825.7 2046.9 2224.5 2267.2 2192.8
2068.8 1949.7 1839.6 1724.5 1610.4 1496.3 1383.1 1273 1176.8 1103.3
1041.8 1001.1 971.4 958.5 939.6 904.9 855.3 799.7 739.2 671.7
578.5 459.4 337.4 185.5 57.5 2 0
1994.4 1793.9 1653 1569.7 1581.6 1716.5 1920.9 2099.5 2199.7 2172
2067.8 1949.7 1839.6 1730.4 1623.3 1516.1 1405 1295.8 1200.6 1120.2
1051.7 1005.1 970.4 949.6 927.7 888 829.5 766 702.5 628.1
535.8 414.7 301.6 160.7 43.7 0 0
1994.4 1786 1618.3 1502.2 1480.4 1569.7 1729.4 1912 2033.1 2045
1980.5 1880.2 1781 1688.8 1597.5 1499.2 1396 1291.9 1195.6 1113.3
1042.8 992.2 948.6 908.9 861.2 790.8 692.6 578.5 471.3 383
295.7 197.5 120.1 60.5 5 0 0
1994.4 1737.4 1531 1368.3 1287.9 1291.9 1342.5 1410.9 1465.5 1494.3
1494.3 1458.6 1412.9 1364.3 1310.7 1254.2 1198.6 1138.1 1065.6 991.2
919.8 838.4 754.1 680.7 606.2 506 406.8 334.4 276.8 220.3
161.7 100.2 46.6 12.9 0 0 0
1994.4 1701.7 1464.5 1267.1 1145 1092.4 1075.6 1073.6 1067.6 1058.7
1039.8 1004.1 961.5 910.9 851.3 802.7 755.1 718.4 694.6 684.6
671.7 643.9 599.3 542.7 475.3 404.8 339.3 281.8 227.2 177.6
127 71.4 30.8 5 0 0 0
1994.4 1683.8 1419.9 1204.6 1062.7 992.2 955.5 923.8 888 848.3
812.6 783.9 751.1 724.3 692.6 660.8 627.1 583.4 534.8 494.1
452.5 414.7 382 356.2 327.4 291.7 252 212.3 169.7 130
88.3 55.6 26.8 1 0 0 0
1994.4 1668.9 1393.1 1171.8 1023 943.6 895 848.3 803.7 759
716.4 679.7 644.9 610.2 578.5 547.7 515 481.2 449.5 415.7
384 356.2 331.4 304.6 272.9 245.1 213.3 177.6 136.9 101.2
73.4 43.7 14.9 0 0 0 0
1994.4 1682.8 1402 1176.8 1016 922.8 860.3 812.6 771.9 732.3
692.6 654.9 616.2 581.4 549.7 517.9 485.2 449.5 413.8 377
345.3 318.5 295.7 275.8 256 234.2 204.4 171.7 142.9 118.1
91.3 62.5 22.8 0 0 0 0
1994.4 1690.7 1411.9 1183.7 1012.1 898.9 832.5 789.8 752.1 712.4
674.7 637 603.3 571.5 541.8 510 478.2 442.5 406.8 371.1
339.3 316.5 297.7 281.8 262.9 237.1 202.4 173.6 151.8 129
101.2 67.5 26.8 7.9 0 0 0
1994.4 1690.7 1422.8 1192.6 1009.1 880.1 809.6 769 731.3 693.6
651.9 616.2 585.4 551.7 518.9 486.2 452.5 418.7 385 353.2
327.4 310.6 294.7 277.8 252 216.3 172.6 151.8 130 106.2
77.4 40.7 16.9 4 0 0 0
1994.4 1724.5 1465.5 1234.3 1033.9 884.1 804.7 762 724.3 692.6
655.9 621.1 587.4 554.6 520.9 488.2 454.4 421.7 390.9 363.2
340.3 322.5 304.6 282.8 251 200.4 150.8 130 109.1 86.3
61.5 35.7 18.9 7.9 2 0 0
1994.4 1744.3 1494.3 1263.1 1055.7 898 809.6 763 726.3 692.6
657.8 624.1 591.4 558.6 526.9 495.1 462.4 430.6 400.9 374.1
351.2 332.4 312.5 287.7 253 200.4 148.8 128 106.2 84.3
58.5 34.7 19.8 9.9 5 0 0
1994.4 1752.3 1513.1 1287.9 1075.6 922.8 813.6 768 727.3 698.5
665.8 633 601.3 569.5 538.8 509 477.3 445.5 415.7 386
362.2 342.3 321.5 298.7 256 203.4 157.8 137.9 115.1 92.3
65.5 39.7 23.8 14.9 8.9 4 0
1994.4 1807.8 1599.5 1384.1 1170.8 983.3 851.3 777.9 738.2 706.5
677.7 647.9 618.2 588.4 557.6 526.9 496.1 464.4 435.6 407.8
383 360.2 337.4 311.6 279.8 239.1 188.5 160.7 136.9 113.1
86.3 54.6 33.7 21.8 15.9 7.9 0
1994.4 1849.5 1677.8 1486.3 1281.9 1087.5 924.7 802.7 742.2 706.5
677.7 648.9 620.1 590.4 560.6 528.9 495.1 464.4 434.6 406.8
384 360.2 335.4 307.6 276.8 243.1 204.4 171.7 147.8 124
99.2 71.4 36.7 21.8 13.9 6.9 0
1994.4 1889.2 1769.1 1617.3 1447.6 1261.1 1078.5 902.9 770 713.4
679.7 648.9 620.1 590.4 558.6 527.9 495.1 462.4 430.6 396.9
365.1 335.4 307.6 281.8 260 234.2 202.4 168.7 136.9 112.1
90.3 67.5 37.7 16.9 8.9 3 0
1994.4 1952.7 1895.1 1806.8 1663.9 1500.2 1336.5 1169.8 953.5 779.9
697.5 658.8 627.1 596.3 566.6 535.8 504 472.3 439.6 404.8
372.1 339.3 309.6 281.8 255 227.2 197.5 168.7 136.9 104.2
80.4 56.6 35.7 18.9 8.9 4 0
1994.4 2018.2 2030.1 2018.2 1949.7 1842.5 1715.5 1574.6 1394.1 1160.9
919.8 741.2 655.9 617.2 588.4 560.6 530.8 505 480.2 450.5
420.7 384 347.3 313.5 286.8 261 286.8 300.6 227.2 181.6
120.1 88.3 50.6 24.8 11.9 6 0
1994.4 2082.7 2169 2239.4 2267.2 2245.4 2174.9 2082.7 1996.3 1893.1
1735.4 1521.1 1270 1014 806.7 696.5 664.8 641 599.3 561.6
532.8 507 470.3 443.5 467.3 485.2 408.8 310.6 188.5 140.9
105.2 76.4 51.6 29.8 14.9 5 0
1994.4 2148.1 2309.9 2460.7 2572.8 2637.3 2641.3 2604.6 2569.8 2558.9
2552 2522.2 2463.7 2390.2 2297 2188.8 2052.9 1922.9 1877.3 2047.9
2418 2770.3 2822.9 2446.8 1726.5 1023 604.3 380 262.9 192.5
145.9 105.2 71.4 40.7 15.9 4 0
1994.4 2211.6 2438.9 2664.1 2852.6 2973.7 3031.2 3051.1 3070.9 3105.6
3159.2 3228.7 3312 3388.4 3464.8 3522.4 3613.7 3777.4 4083 4583
5232 5935.4 6622.1 7149.9 7211.4 6716.3 5765.8 4504.7 3145.3 1965.6
1142 679.7 387 145.9 44.6 2 0
1994.4 2234.5 2497.4 2758.4 2974.7 3117.5 3189 3219.7 3248.5 3288.2
3342.8 3408.3 3493.6 3579.9 3673.2 3800.2 3982.8 4248.7 4641.6 5186.3
5909.6 6864.2 8165.9 9781.3 10823.1 10571.1 9798.1 8734.5 7586.5 6497
5382.8 4153.4 2842.7 1670.9 677.7 170.7 0
